??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BFO 18A-LEE-MZG-20-1,5
HELP_VARIABLE
Company
Balluff
Description
Reflectors, Fibers, Optics
Bill of material
BALLUFF BFO 18A-LEE-MZG-20-1,5
VERF
Availability
Available
BC
Order code
BFO0015
TC
Artikelbezeichnung
BFO 18A-LEE-MZG-20-1,5
PX
Product view
45817_00
ICON
TECH
Tech. Details
Tech. Detail
TRAFFIC
Customs number
90011090
DESCRIPT
Description
Version = Ø 6, 90° optics, Reference base unit = BFB M18M-011-P-S4, Fiber type material = Glass, Cable length L = 1.5 m, Material jacket = Stainless steel, Range = 200 mm, Ambient temperature = -20...250 °C, Active surface, fibers = Bundle Ø 1.0 mm, Active surface, fiber arrangement = Homogeneous bundle, IP rating = IP50
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.